Infrared Pre-heat Plate

Infrared Pre-heat Plate
  • Volume Discount
[Specifications]
・Product type: Heating element
・Operating voltage(V DC): 230

Infrared preheating plate 1200 W, 230 V with Easy Fix board holder.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0053364699N

Part Number
T0053364699N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,672.73 €

1 Available 39 Days

Loading...

  1. 1

Basic information

Max. power(W) 1200 Max. temperature(°C) 400 Min. temperature(°C) 50
Operating voltage(V DC) 230 Product size (height)(mm) 70 Product size (width)(mm) 395
Product size (length)(mm) 254 Product type Heating element Temperature range(°C) 50°C - 400

This page is Infrared Pre-heat Plate, part number T0053364699N.
You can find the detail information about specifications and dimensions on part number T0053364699N.

Tech Support