Case, CF 3000 TOOL BOX (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1206120

Part Number
1206120
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

76.31 €

3 19 Days

Loading...

  1. 1

Basic information

Width(mm) 275 Model Case Height(mm) 56
Depth(mm) 340 Diameter(mm) - Material quality -
Material - Padlock shackle false With shoulder strip false
Signal-red false With lock - Removable tray -
Total number of compartments - With foam - With divider -

This page is Case, CF 3000 TOOL BOX, part number 1206120.
You can find the detail information about specifications and dimensions on part number 1206120.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support