Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
392582775002063A
Coolant | Yes - through center | Holder: Design | Neutral | Customs tariff goods number | 84669360 |
---|---|---|---|---|---|
Total length l1 / l21 | 63 | Customs tariff weight(kg) | 4.5 | Customs tariff weight unit | kg |
Tool-side mount/coupling size | ø 16.00 mm | eClass-5.1 | 21021104 | Machine-side mount/coupling size | Steep-Angle Taper 50 - MAS-BT 403 |
Type | One-Piece Tool Holder | Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is SANDVIK MAS-BT 403 to ISO 9766 Adjustable Adaptor, part number 392582775002063A.
You can find the detail information about specifications and dimensions on part number 392582775002063A.