SANDVIK Coromant Capto to Drill Chuck (C83913213112)

SANDVIK Coromant Capto to Drill Chuck C83913213112

Product Details:

Manufacturer part number: C83913213112

Brand: SANDVIK

Price: 1,435.23

Delivery time: 5 Days


Technical Data:

Other designs: BD1 = 15.70/BD2 = 38.10

Customs tariff weight: 2.8 kg

Tool-side mount/coupling size: ø 01.00 - 13.00 mm

Total length l1 / l21: 84 mm

Holder: L dimension: LB1 = 6.00 - LB2 = 22.20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C83913213112

Part Number
C83913213112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

1,435.23 €

1 5 Days BD1 = 15.70/BD2 = 38.102.8ø 01.00 - 13.00 mm84LB1 = 6.00 - LB2 = 22.20Coromant Capto C8

Loading...

  1. 1

Basic information

Coolant No Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21021105 Type Drill chuck
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK Coromant Capto to Drill Chuck, part number C83913213112.
You can find the detail information about specifications and dimensions on part number C83913213112.

Variation of this product

Part Number
C33913213102
C43913208077
C43913213104
C53913208079
C53913213103
C83913216117
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

1,122.46 €

1 5 Days -1.26ø 01.00 - 13.00 mm74-Coromant Capto C3

1,186.77 €

1 5 Days BD1 = 9.90/BD2 = 24.100.64ø 01.00 - 08.00 mm56LB1 = 3.00 - LB2 = 19.20Coromant Capto C4

1,186.77 €

1 5 Days BD1 = 15.70/BD2 = 38.101.36ø 01.00 - 13.00 mm76LB1 = 6.00 - LB2 = 22.20Coromant Capto C4

1,246.69 €

1 5 Days BD1 = 9.90/BD2 = 24.100.85ø 01.00 - 08.00 mm58LB1 = 3.00 - LB2 = 19.20Coromant Capto C5

1,246.69 €

1 5 Days BD1 = 15.70/BD2 = 38.101.53ø 01.00 - 13.00 mm75LB1 = 6.00 - LB2 = 22.20Coromant Capto C5

1,435.23 €

1 5 Days BD1 = 15.70/BD2 = 38.103.1ø 01.00 - 16.00 mm86.5LB1 = 6.00 - LB2 = 22.20Coromant Capto C8

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support