Spare punches

Spare punches
[Specifications]
・Dimensions: 70 x 10 mm

[Features]
・To join metal section sheets used in dry walling for dividing walls and drop ceilings, without needing screws or rivets
・For U- and C-shaped sections with max 1.2 mm metal (2 x 0.6 mm)
・Minimum handforce required due to optimum lever transmission
・Spare punches

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

90 49 340

Part Number
90 49 340
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.86 €

1 5 Days

Loading...

  1. 1

This page is Spare punches, part number 90 49 340.
You can find the detail information about specifications and dimensions on part number 90 49 340.

Tech Support