Straight Air Drill (Part Numbers)

Straight Air Drill
[Specifications]
・Max. service pressure(bar): 6.2

[Features]
・Self-tightening chuck
・Ergonomic composite body offering insulation against the cold and absorption of vibrations
・Ease of use: lightweight, relatively compact, and easy to handle
・Adjustment of rotation speed via an adjustment screw on the regulator
・Progressive trigger to control air inlet
・Trigger lock safety mechanism

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TAD S382500

Part Number
TAD S382500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.58 €

1 7 Days

Loading...

  1. 1

Basic information

Chuck capacity(mm) 10 mm, 3/8" Sound Level(dB(A)) 80 Rotation Speed(rpm) 2500
Max Operating Pressure 6.2 bar Weight(kg) 1.04 Consumption(l/min) 113
Applications Drilling in industrial or automotive sectors BSPT female thread R 1/4 Connection Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210
Power(CV - W) 0.5 CV - 330 W

This page is Straight Air Drill, part number TAD S382500.
You can find the detail information about specifications and dimensions on part number TAD S382500.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support