Mechanical dial comparator Millimess T (4335005)

Mechanical dial comparator Millimess T 4335005

Product Details:

Manufacturer part number: 4335005

Brand: MAHR

Price: 451.00

Delivery time: 31 Days


Technical Data:

Error limit Ge (µm): 0.5 µm

Measuring force: 1 N

Measuring range, test indicator, comparator, probe: -

Hysteresis error of the measured value µm: 0.3 µm

Readings_mm: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4335005

Part Number
4335005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Error limit Ge (µm)
(µm)
Measuring force
(N)
Measuring range, test indicator, comparator, probe Hysteresis error of the measured value µm
(µm)
Readings_mm
(mm)
Dial color IP protection category Type of dial face Error limit Gges (µm)
(µm)
Error limit Gt (µm)
(µm)
Repeatability µm
(µm)
Standard Overtravel mm
(mm)

451.00 €

1 31 Days 0.51-0.3-YellowIP 5425-0-250.60.40.3Factory standard2.8

Loading...

  1. 1

Basic information

Scale_diameter_mm(mm) 50 Package contains case Shockproof movement true

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support