Solid Clamping Jaws, Flat Design, 6497F (562018)

Solid Clamping Jaws, Flat Design, 6497F 562018

Product Details:

Manufacturer part number: 562018

Brand: AMF

Price: 818.08

Delivery time: 6 Days


Technical Data:

F1: 50 kN

Size: RP251

Slot: 32
36
42

SW: 21 mm

Weight: 7715 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

562018

Part Number
562018
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
Size Slot SW
(mm)
Weight
(g)

818.08 €

1 6 Days 50RP25132
36
42
217715

Loading...

  1. 1

This page is Solid Clamping Jaws, Flat Design, 6497F, part number 562018.
You can find the detail information about specifications and dimensions on part number 562018.

Variation of this product

Part Number
562016
562017
564074
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
Size Slot SW
(mm)
Weight
(g)

415.38 €

1 6 Days 8
15
20
28
SP14012
14
16
18
163020

561.92 €

1 6 Days 25
25
32
32
36
RM25120
22
24
28
30
184880

409.61 €

1 6 Days 4
8
15
40 / 4310
12
14
13840

Tech Support