Interchangeable Blade SYSTEM 4, Hexagonal Ball End (00583)

Interchangeable Blade SYSTEM 4, Hexagonal Ball End 00583

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 00583

Brand: WIHA

Price: 8.17

Delivery time: 5 Days


Technical Data:

Internal hexagon: 1.5 mm

Internal hexagon 2: 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00583

Part Number
00583
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal hexagon
(mm)
Internal hexagon 2
(mm)

8.17 €

1 5 Days 1.51.5

Loading...

  1. 1

Basic information

Overall length(mm) 120 ESD article No with battery No
Hexagonal blade(mm) 4 Tool for electrics No Self service - packing No

This page is Interchangeable Blade SYSTEM 4, Hexagonal Ball End, part number 00583.
You can find the detail information about specifications and dimensions on part number 00583.

Variation of this product

Part Number
00582
00584
00585
00586
00587
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal hexagon
(mm)
Internal hexagon 2
(mm)

8.17 €

1 5 Days 1.31.3

8.17 €

1 5 Days 22

8.17 €

1 5 Days 2.52.5

8.17 €

1 5 Days 33

8.17 €

1 5 Days 44

Tech Support