Screw Extractor Set, Hexagon, 17 Pieces with Spiral Drill Bit in Box (Part Numbers)

Screw Extractor Set, Hexagon, 17 Pieces with Spiral Drill Bit in Box

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Thread-conserving removal of the screw without damage.

Application: Simply hammer in the extractor, position the ring spanner to the bottom and screw out without tilting.

Application: For thread-conserving removal of damaged or broken-off screws with left-hand or right-hand thread, particularly stripped hex screws.

For applications in mechanics

Content:

  • 1x Screw extractor drill 2.3 (06725)
  • 1x Screw extractor drill 2.8 (06726)
  • 1x Screw extractor drill 3.4 (06727)
  • 1x Screw extractor drill 4.5 (06728)
  • 1x Screw extractor drill 5.7 (06729)
  • 1x Screw extractor drill 6.8 (06730)
  • 1x Screw extractor drill 9.0 (06731)
  • 1x Screw extractor drill 11 (06732)
  • 1x Screw extractor 2.0 mm (03847)
  • 1x Screw extractor 2.5 mm (03848)
  • 1x Screw extractor 3.0 mm (03849)
  • 1x Screw extractor 4.0 mm (03850)
  • 1x Screw extractor 5.0 mm (03851)
  • 1x Screw extractor 6.0 mm (03852)
  • 1x Screw extractor 8.0 mm (03853)
  • 1x Screw extractor 10.0 mm (03854)
  • 1x Box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03988

Part Number
03988
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

90.87 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Screw Extractor Set, Hexagon, 17 Pieces with Spiral Drill Bit in Box, part number 03988.
You can find the detail information about specifications and dimensions on part number 03988.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support