Screwdriver Set SoftFinish® ESD, TORX®, 5 Pieces

Screwdriver Set SoftFinish® ESD, TORX®, 5 Pieces

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

Application: For working on electrostatically sensitive components.

For applications in electronics

IEC 61340-5-1.

Content:

  • 1x Screwdriver SoftFinish® ESD TORX® T6 x 60 mm (27149)
  • 1x Screwdriver SoftFinish® ESD TORX® T8 x 60 mm (22436)
  • 1x Screwdriver SoftFinish® ESD TORX® T9 x 60 mm (27145)
  • 1x Screwdriver SoftFinish® ESD TORX® T10 x 80 mm (27144)
  • 1x Screwdriver SoftFinish® ESD TORX® T15 x 80 mm (27146)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27253

Part Number
27253
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.16 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article Yes with battery No Tool for electrics Yes
Self service - packing No

This page is Screwdriver Set SoftFinish® ESD, TORX®, 5 Pieces, part number 27253.
You can find the detail information about specifications and dimensions on part number 27253.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support