Manufacturer part number: 26613
Brand: WIHA
Price: 33.35 €
Delivery time: 5 Days
Product Type: Soft Hammer (Resin Head)
Head (diameter): 50 mm
Head material: Polyurethane (PU) / Other
Handle material: Hickory
Overall length: 360 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26613
Part Number
|
---|
26613 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product Type | Head (diameter) (mm) | Head material | Handle material | Overall length (mm) | Hammer head height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
33.35 € | 1 | 5 Days | Soft Hammer (Resin Head) | 50 | Polyurethane (PU) / Other | Hickory | 360 | 131 |
Loading...
VDE article | No | Blister pack | No | ESD article | No |
---|---|---|---|---|---|
with battery | No |
This page is Soft-Faced Safety Hammer, Medium-Soft/Hard, with Hickory Wooden Handle, Round Hammer Face, part number 26613.
You can find the detail information about specifications and dimensions on part number 26613.
Configure
Basic Attributes
Head material
Type
Product Type
Head (diameter)(mm)
Handle material
Overall length(mm)
Hammer head height(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
26611 |
26612 |
26614 |
26653 |
26654 |
26655 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product Type | Head (diameter) (mm) | Head material | Handle material | Overall length (mm) | Hammer head height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
16.43 € | 1 | 5 Days | Soft Hammer (Resin Head) | 30 | Polyurethane (PU) / Other | Hickory | 290 | 87 | |||
23.73 € | 1 | 5 Days | - | 40 | - | - | 325 | 110 | |||
43.33 € | 1 | 5 Days | Soft Hammer (Resin Head) | 60 | Polyurethane (PU) / Other | Hickory | 400 | 150 | |||
18.08 € | 1 | 5 Days | Soft Hammer (Resin Head) | 30 | Polyurethane (PU) | Hickory | 290 | 87 | |||
24.63 € | 1 | 5 Days | Soft Hammer (Resin Head) | 40 | Polyurethane (PU) / Other | Hickory | 325 | 110 | |||
37.93 € | 1 | 5 Days | Soft Hammer (Resin Head) | 50 | Polyurethane (PU) / Other | Hickory | 360 | 131 |