Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ARCALUB-X.SPLITTER-2X-STRAIGHT-GREASE |
ARCALUB-X.SPLITTER-2X-STRAIGHT-OIL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Medium | |
---|---|---|---|---|---|---|
278.65 € | 1 | Available | 4 Days | Grease | ||
275.94 € | 1 | Available | 4 Days | Oil |
Loading...
Metering accuracy | +/-10 % | Operating pressure, maximum(bar) | 100 | Material: housing | Aluminium |
---|---|---|---|---|---|
Material: hose connectors | Brass, nickel-plated | Operating pressure, required(bar) | up to 10 | Hose diameter(mm) | 6 |
Weight(kg) | 0.1 |