Bearing Grease, Heavy-Duty Grease ARCANOL-LOAD400

Bearing Grease, Heavy-Duty Grease ARCANOL-LOAD400
  • Volume Discount
Heavy-duty grease ARCANOL-LOAD400

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCANOL-LOAD400-50KG

Part Number
ARCANOL-LOAD400-50KG
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,603.09 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Operating temperature, min.(°C) -40 Operating temperature, max.(°C) 130 Upper continuous limit temperature(°C) 80
Speed of rotation specific value(mm/min) 400000 Weight(kg) 54.47

This page is Bearing Grease, Heavy-Duty Grease ARCANOL-LOAD400, part number ARCANOL-LOAD400-50KG.
You can find the detail information about specifications and dimensions on part number ARCANOL-LOAD400-50KG.

Tech Support