Bearing Grease, Special Grease ARCANOL-SEMIFLUID

Bearing Grease, Special Grease ARCANOL-SEMIFLUID
  • Volume Discount
Special grease ARCANOL-SEMIFLUID

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCANOL-SEMIFLUID-380G

Part Number
ARCANOL-SEMIFLUID-380G
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

116.88 €

10 Available 4 Days

Loading...

  1. 1

Basic information

Operating temperature, min.(°C) -40 Operating temperature, max.(°C) 160 Weight(kg) 0.45

This page is Bearing Grease, Special Grease ARCANOL-SEMIFLUID, part number ARCANOL-SEMIFLUID-380G.
You can find the detail information about specifications and dimensions on part number ARCANOL-SEMIFLUID-380G.

Tech Support