Select from variation
Yoke for Heating Device, Inductive HEATER50.YOKE-20

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

  • Volume Discount

Yoke for Heating Device, Inductive
Part Number:HEATER50.YOKE-20

Standard Unit Price: 90.75 Special price 90.75
Shipping Days: 4 Days

Yoke for HEATER20, HEATER50, HEATER100, HEATER200, HEATER400, HEATER600, HEATER800 and HEATER1600

The spec of HEATER50.YOKE-20

  • Main dimension(mm)
    200 x 14 x 14
  • Applicable product
    HEATER50
  • Min. bore diameter workpiece(mm)
    20
  • Weight(kg)
    0.32

This page is Yoke for Heating Device, Inductive, part number HEATER50.YOKE-20.
You can find the detail information about specifications and dimensions on part number HEATER50.YOKE-20.

Variation of this product

Part Number
HEATER100.YOKE-45
HEATER100.YOKE-60
HEATER100.YOKE-72
HEATER50.YOKE-30
HEATER50.YOKE-60
HEATER50.YOKE-65
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Applicable product Min. bore diameter workpiece
(mm)
Weight
(kg)

419.75 €

1 Available 4 Days 280 x 30 x 30HEATER100452.4

456.62 €

1 Available 4 Days 280 x 40 x 40HEATER100603.87

507.66 €

1 Available 4 Days 280 x 50 x 50HEATER100725.78

99.26 €

1 Available 4 Days 200 x 20 x 20HEATER50300.61

136.14 €

1 Available 4 Days 200 x 40 x 40HEATER50602.42

164.49 €

1 Available 4 Days 200 x 50 x 40HEATER50653.02

Tech Support