Straight Hexagonal-shank Chisel

Straight Hexagonal-shank Chisel
With an extensive range of pneumatic tools (impact wrenches, ratchet wrenches, power screwdrivers, sanders, grinders, drills, chisel hammers, cutting tools, specialist tools and accessories), Prevost has developed a selection of high-tech products designeand the demands of professional use in bodywork shops, garages, general mechanics, industry, metalwork, woodwork and more.
Prevost's technical and efficient tools are designed and constructed to:
Procuce professional quality work and increase productivity for a wide range of applications
Easily operate, adjust and maintain
Reduced noise and vibration levels
Support ergonomics to reduce discomfort, fatigue and physical constraints for operators

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TAH CHIS1
TAH CHIS2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.83 €

1 7 Days

29.73 €

1 7 Days

Loading...

  1. 1

Basic information

Length(m) 260 Diameter(mm) 14.75

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support