Vernier Inside Caliper

Vernier Inside Caliper
A Mitutoyo vernier caliper equipped with special inside-groove type jaws for inside measurement only.
Hardened stainless steel construction with easy-to-read, satin-chromed scales.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

536-145

Part Number
536-145
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

523.00 €

1 5 Days

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Inside Calipers Display Method Dial
Additional Spec Metric Graduation(mm) 0.05 Max. Permissible Error S MPE(mm) ±0.05
Range(mm) 10.1-150 Mass(g) 130

This page is Vernier Inside Caliper, part number 536-145.
You can find the detail information about specifications and dimensions on part number 536-145.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support