Vernier Caliper, Long Jaw, Inch/Metric (534-103)

Vernier Caliper, Long Jaw, Inch/Metric 534-103

Product Details:

Manufacturer part number: 534-103

Brand: MITUTOYO

Price: 1,033.00

Delivery time: 60 Days


Technical Data:

Additional Spec: 0-750 mm, Metric/Inch

Graduation: 1/128 inch

Graduation: 0.05 mm

Inside Measuring from: 20.1 mm

Max. Permissible Error E MPE: ±0.16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

534-103

Part Number
534-103
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Graduation
(inch)
Graduation
(mm)
Inside Measuring from
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Mass
(g)

1,033.00 €

1 60 Days 0-750 mm, Metric/Inch1/1280.0520.1±0.16±0.163100

Loading...

  1. 1

Basic information

Type Standard caliper Display Method Dial

This page is Vernier Caliper, Long Jaw, Inch/Metric, part number 534-103.
You can find the detail information about specifications and dimensions on part number 534-103.

Variation of this product

Part Number
534-101
534-102
534-104
534-105
534-106
534-107
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Graduation
(inch)
Graduation
(mm)
Inside Measuring from
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Mass
(g)

340.00 €

1 5 Days 0-300 mm, Metric/Inch1/1280.0510.1±0.07±0.07400

787.00 €

1 5 Days 0-500 mm, Metric/Inch1/1280.0520.1±0.13±0.131500

1,330.00 €

1 5 Days 0-1,000 mm, Metric/Inch1/1280.0520.1±0.2±0.23600

370.00 €

1 5 Days 0-300 mm, Metric/Inch0.0010.0210.1±0.04±0.04400

871.00 €

1 5 Days 0-500 mm, Metric/Inch0.0010.0220.1±0.06±0.061500

1,122.00 €

1 5 Days 0-750 mm, Metric/Inch0.0010.0220.1±0.08±0.083100

Tech Support