Digital ABSOLUTE Blade Caliper, Inch/Metric

Digital ABSOLUTE Blade Caliper, Inch/Metric
A Mitutoyo waterproof digital caliper suitable for use in the presence of coolant or cutting oil. Equipped with special thin-ended jaws for outside measurement. ABSOLUTE System scale for error free, high-speed measurement. SPC data output.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

573-734-20

Part Number
573-734-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

806.00 €

1 5 Days

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Digital
Auto Power OFF After 20 Min. Non Use Yes DATA (output with Cable) / Hold (display value) Yes Data Output Yes
Low Voltage Alarm Yes ORIGIN (ABS-Zero) Yes Inside Measuring from(inch) 1.004
Max. Permissible Error E MPE(inch) ±0.0045 Max. Permissible Error S MPE(inch) ±0.0045 OFFSET(inch) 0.5
Range(inch) 0-60 Inside Measuring from(mm) 25.5 Protection IP66
Mass(g) 2490 Maximum Response Speed Unlimited Battery life Approx. 5 years under normal use
Thumb roller Yes

This page is Digital ABSOLUTE Blade Caliper, Inch/Metric, part number 573-734-20.
You can find the detail information about specifications and dimensions on part number 573-734-20.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support