Micrometer Head, Differential Screw (Part Numbers)

Micrometer Head, Differential Screw
This is a differential screw translator (extra-fine feed) type of micrometer head. It offers you the following benefits:
Micrometer head with ultra-fine rate of travel.
With its non-rotating spindle it is particularly suited to fine adjustments. The differential travel mechanism with double spindle enables ultra-sensitive travel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
110-101
110-102
110-105-10
110-106-10
110-107-10
110-108
110-111
110-112
110-115-10
110-116-10
110-117-10
110-118-10
110-502-10
110-504-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Fixture Thickness for Clamp Nut
(mm)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Maximum Permissible Error J MPE (Narrow)
(µm)
Maximum Permissible Error J MPE (Narrow)
(inch)
Measuring Face Range
(inch)
Range
(mm)
Special Features Spindle End Stem Diameter
(inch)
Stem Diameter
(mm)

473.00 €

1 5 Days 150-9.5-0.001Metric±5 /±1.5-±1.5---0-2.5-Flat-12

485.00 €

1 5 Days 150-9.5-0.0001Metric±5 /±1.5-±1.5---0-2.5Fine GraduationFlat-12

265.00 €

1 5 Days 150Flat9.5-0.001Metric±3 /±1.5-±1.5-Carbide tipped (>90 HRA)-0-1-Flat-12

274.00 €

1 60 Days 150Flat9.5-0.0001Metric±3 /±1.5-±1.5-Carbide tipped (>90 HRA)-0-1Fine GraduationFlat-12

300.00 €

1 60 Days 150Spherical9.5-0.001Metric±3 /±1.5-±1.5-Carbide tipped (>90 HRA)-0-1-Spherical (SR10)-12

312.00 €

1 5 Days 150-9.5-0.0001Metric±3 /±1.5-±1.5---0-1-Spherical (SR10)-12

473.00 €

1 60 Days 150-9.50.00002-Inch-±0.00025 /±0.00006-±0.00006-0 - 0.05--Flat0.5-

485.00 €

1 60 Days 150-9.50.000005-Inch-±0.00025 /±0.00006-±0.00006-0 - 0.05-Fine GraduationFlat0.5-

265.00 €

1 60 Days 150Flat9.50.00002-Inch-±0.00015 /±0.00006-±0.00006Carbide tipped (>90 HRA)0 - 0.02--Flat0.5-

274.00 €

1 60 Days 150Flat9.50.000005-Inch-±0.00015 /±0.00006-±0.00006Carbide tipped (>90 HRA)0 - 0.02-Fine GraduationFlat0.5-

300.00 €

1 5 Days 150Spherical9.50.00002-Inch-±0.00015 /±0.00006-±0.00006Carbide tipped (>90 HRA)0-0.02--Spherical (SR10)0.5-

309.00 €

1 60 Days 150Sperical9.50.000005-Inch-±0.00015 /±0.00006-±0.00006Carbide tipped (>90 HRA)0 - 0.02-Fine GraduationSpherical (SR10)0.5-

708.00 €

1 5 Days 100Spherical11.5-A: 0.01 / B: 0.0005Metric±3 /±1.5-±1.5-Hardened steel (> 60 HRC)-0-13Range A: 0-13 mm, Range B: 0-0.2 mmSpherical (SR3)-9.5

708.00 €

1 60 Days 110Sperical11.5A: 0.001 / B: 0.00002-Inch-±0.00015 /±0.00006-±0.00006Hardened steel (> 60 HRC)0 - 0.02-Range A: 0 - 0.5\ Range B: 0-0.006\Spherical (SR3)375-

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Digital/Analog Analog
Stem w/ clamp nut

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support