Micrometer Head, Heavy Duty

Micrometer Head, Heavy Duty
These micrometer heads are a medium-sized, standard type.
They offer the following benefits:
- 8 mm diameter spindle
- Extremely sturdy micrometer head with or without a ratchet.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
151-212
151-214
151-222
151-224
151-238
151-240
151-244
151-256
151-260
151-272
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Fixture Thickness for Clamp Nut
(mm)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Special Features Stem Stem Diameter
(mm)

222.00 €

1 5 Days 160Spindle Lock--0.001Metric±2--0-25Graduation 0.001 mmPlain12

149.00 €

1 60 Days 160Spindle Lock--0.01Metric±2--0-25-Plain12

128.00 €

1 5 Days 150---0.001Metric±2--0-25Graduation 0.001 mmPlain12

119.00 €

1 60 Days 150---0.01Metric±2--0-25-Plain12

128.00 €

1 60 Days ---0.0001-Inch-±0.00010 - 0.1-Graduation 0.00010\--

119.00 €

1 60 Days ---0.001-Inch-±0.00010 - 0.1----

143.00 €

1 5 Days --15.50.0001-Inch-±0.00010 - 0.1-w/o ratchet stop--

188.00 €

1 60 Days 240---0.01Metric±4--0-50-Plain12

150.00 €

1 5 Days 240w/o Ratched Stop--0.01Metric±4--0-50w/o ratchet stopPlain12

188.00 €

1 60 Days ---0.001-Inch-±0.00020 - 0.2----

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Digital/Analog Analog
Spindle End Flat Spindle Pitch(mm) 0.5

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support