Micrometer Head, Locking Screw Type (148-160-10)

Micrometer Head, Locking Screw Type 148-160-10

Product Details:

Manufacturer part number: 148-160-10

Brand: MITUTOYO

Price: 75.00

Delivery time: 60 Days


Technical Data:

Additional Spec: Flat

Graduation: 0.001 inch

Graduation: - mm

Inch-Metric: Inch

Max. Permissible Error J MPE: - µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

148-160-10

Part Number
148-160-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Spindle End Stem Diameter
(inch)
Stem Diameter
(mm)

75.00 €

1 60 Days Flat0.001-Inch-±0.00010 - 0.5-Flat0.375-

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Mass(g) 40
Digital/Analog Analog Spindle Pitch(mm) 0.5 Stem Plain

This page is Micrometer Head, Locking Screw Type, part number 148-160-10.
You can find the detail information about specifications and dimensions on part number 148-160-10.

Variation of this product

Part Number
148-150-10
148-152-10
148-162-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Spindle End Stem Diameter
(inch)
Stem Diameter
(mm)

75.00 €

1 5 Days Flat-0.01Metric±2--0-13Flat-9.5

80.00 €

1 5 Days Spherical-0.01Metric±2--0-13Spherical (SR4)-9.5

80.00 €

1 60 Days Spherical0.001-Inch-±0.00010 - 0.5-Spherical (SR4)0.375-

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support