Bore Gauge for Small Holes, Series 511, Inch (511-212-20)

Bore Gauge for Small Holes, Series 511, Inch 511-212-20

Product Details:

Manufacturer part number: 511-212-20

Brand: MITUTOYO

Price: 583.00

Delivery time: 60 Days


Technical Data:

Additional Spec: -

Contact Point: Thread M 1.7 x 0.35

Graduation: 0.001 inch

Inch-Metric: Metric

Measuring Depth: 2 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

511-212-20

Part Number
511-212-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Contact Point Graduation
(inch)
Inch-Metric Measuring Depth
(inch)
No. Dial Indicator Number of Anvils One Revolution Range
(inch)
Stem
(mm)
Stroke of Contact Point
(mm)
Mass
(g)

583.00 €

1 60 Days -Thread M 1.7 x 0.350.001Metric22923AB-109Yes0.24-0.480.5260

Loading...

  1. 1

Basic information

Accuracy(µm) 5 Base Flatness(µm) 5 Digital / Analog Analog
Functions A: 4-48UNF Repeat precision(μm) 2

This page is Bore Gauge for Small Holes, Series 511, Inch, part number 511-212-20.
You can find the detail information about specifications and dimensions on part number 511-212-20.

Variation of this product

Part Number
511-205
511-206-20
511-207-20
511-213-20
511-214
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Contact Point Graduation
(inch)
Inch-Metric Measuring Depth
(inch)
No. Dial Indicator Number of Anvils One Revolution Range
(inch)
Stem
(mm)
Stroke of Contact Point
(mm)
Mass
(g)

487.00 €

1 60 Days Without Indicator-----------

581.00 €

1 60 Days -Thread M 1.7 x 0.350.001Metric42923AB-109Yes0.4-0.7480.6278

502.00 €

1 60 Days -Thread M 1.7 x 0.350.001Metric42922AB9Yes0.4-0.7480.6252

521.00 €

1 60 Days -Thread M 1.7 x 0.350.001Metric22922SB9Yes0.24-0.480.5260

436.00 €

1 60 Days Without IndicatorThread M 1.7 x 0.35----------

Tech Support