Bore Gauge for Blind Holes, Series 511

Bore Gauge for Blind Holes, Series 511
This is a bore gauge for measuring blind holes that offers you the following benefits:
You can measure the inside diameter close to the bottom of blind holes.
Contact points are carbide giving you high durability and wear resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
511-425-20
511-426-20
511-427-20
511-429-20
511-430-20
511-435-20
511-436-20
511-437-20
511-438-20
511-439-20
511-440-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Graduation
(inch)
Graduation
(mm)
Inch-Metric Measuring Depth
(inch)
Measuring Depth
(mm)
No. Dial Indicator Range
(inch)
Range
(mm)
Mass
(g)

536.00 €

1 5 Days -0.01Metric-1502046AB-15-35350

557.00 €

1 5 Days -0.01Metric-1502046AB-35-60370

647.00 €

1 60 Days -0.01Metric-1502046AB-50-150380

548.00 €

1 60 Days --Inch6-----

587.00 €

1 60 Days --Inch6-----

606.00 €

1 5 Days -0.001Metric-1502109AB-15-35350

634.00 €

1 5 Days -0.001Metric-1502109AB-35-60370

824.00 €

1 5 Days -0.001Metric-1502109AB-50-150380

722.00 €

1 60 Days 0.0001-Inch6-2923AB-100.6-1.4-350

734.00 €

1 60 Days 0.0001-Inch6-2923AB-101.4-2.4-370

740.00 €

1 60 Days 0.0001-Inch6-2923AB-102-6-370

Loading...

  1. 1

Basic information

Accuracy(µm) 4 Digital / Analog Analog Functions A: 4-48UNF
Repeatability 1 µm Stroke of Contact Point(mm) 1.2

Tech Support