Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
700-118-30 |
700-119-30 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Measured force (N) | Accuracy (mm) | Digital Step (inch) | Range (mm) | |
---|---|---|---|---|---|---|---|---|---|
198.00 € | 1 | 5 Days | - | - | 0.0005 | - | |||
198.00 € | 1 | 5 Days | 2 | ±0.02 | - | 0-12 |
Loading...
Application | Thickness type | ABS / INC (INC ZERO) | Yes | Digital Step(mm) | 0.01 |
---|---|---|---|---|---|
Display | LCD, character height 9 mm | Functions | A: 4-48UNF | ON/OFF | Yes |
Battery Life | approx. 5 years | Mass(g) | 70 | Power Supply | Battery SR-44 |