Rockwell Diamond Indenter (63DIA001)

Rockwell Diamond Indenter 63DIA001

Product Details:

Manufacturer part number: 63DIA001

Brand: MITUTOYO

Price: 965.79

Delivery time: 60 Days


Technical Data:

Accreditation Standard: -

Additional Spec: Conforming to ISO 6508-2 and function test acc. to table 4 ISO 6508-2

Collar Diameter: - mm

Collar Thickness: - mm

Cone Angle: - degree


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63DIA001

Part Number
63DIA001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accreditation Standard Additional Spec Collar Diameter
(mm)
Collar Thickness
(mm)
Cone Angle
(degree)
Function Test Indenter Diameter
(mm)
Material Method Product Line Shaft Length
(mm)
Shaft Diameter
(mm)
Tip Radius Total Length
(mm)
Type Usable Length
(mm)

965.79 €

1 60 Days -Conforming to ISO 6508-2 and function test acc. to table 4 ISO 6508-2---Yes----------

Loading...

  1. 1

Basic information

Product Type Hardness Check Accreditation Body DAkkS Calibration with

This page is Rockwell Diamond Indenter, part number 63DIA001.
You can find the detail information about specifications and dimensions on part number 63DIA001.

Variation of this product

Part Number
63DIA002
63DIA004
63DIA006
63DIA007
63DIA008
63DIA009
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accreditation Standard Additional Spec Collar Diameter
(mm)
Collar Thickness
(mm)
Cone Angle
(degree)
Function Test Indenter Diameter
(mm)
Material Method Product Line Shaft Length
(mm)
Shaft Diameter
(mm)
Tip Radius Total Length
(mm)
Type Usable Length
(mm)

418.42 €

1 60 Days -Conforming to ISO 6508-2---Without----------

980.26 €

1 60 Days -Conforming to ASTM E18 Class B---Yes----------

1,010.53 €

1 60 Days ISO 17025Conforming to ISO 6508-213.53120Yes10diamondRockwellHR-100. HR-200. HR-300. HR-400. HR-500. HR-600. AR-10. AR-20ARK116.340.227Diamond cone indenter16

561.84 €

1 60 Days ISO 17025Conforming to ISO 6508-2--120Without10diamondRockwellHR-500106.350.215Diamond cone indenter5

1,044.74 €

1 60 Days ISO 17025Conforming to ISO 6508-212-120Yes6.5diamondRockwellHR-100. HR-200. HR-300. HR-400. AR-10. AR-20. ARK186.350.246Diamond cone indenter28

1,040.79 €

1 60 Days ISO 17025Conforming to ISO 6508-2103120Yes6diamondRockwellHR-100. HR-200. HR-300. HR-400. HR-500. AR-10. AR-20. ARK126.350.229Diamond cone indenter17

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support