Staking Bushing Ø10mm Multiflex (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551136

Part Number
K551136
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.11 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Base component Length 1(mm) 10
Outside Diameter A(mm) 10 Product Line multiflexprofile Units 1
Application CMM Mass(g) 5

This page is Staking Bushing Ø10mm Multiflex, part number K551136.
You can find the detail information about specifications and dimensions on part number K551136.

Tech Support