Positioning Pin

Positioning Pin
Positioning bushing 12.5 mm multiflex-profile
For the stabilization of buil-up components on the 50 mm grid of the profile.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K550461-10

Part Number
K550461-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.29 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Diameter(mm) 12.5

This page is Positioning Pin, part number K550461-10.
You can find the detail information about specifications and dimensions on part number K550461-10.

Tech Support