Element for Adjusting XYZ Multiflex

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551122

Part Number
K551122
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

528.95 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Height 1(mm) 50 Length 1(mm) 50
Product Line multiflexprofile Units 1 Width 1(mm) 50
Application CMM Mass(g) 290

This page is Element for Adjusting XYZ Multiflex, part number K551122.
You can find the detail information about specifications and dimensions on part number K551122.

Tech Support