Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K551199
Product Type | Data equipment related goods | Component Type | Base component | Length 1(mm) | 100 |
---|---|---|---|---|---|
Product Line | eco-fix | Thread 1 | M6 | Units | 1 |
Width 1(mm) | 44.5 | Application | CMM | Mass(g) | 240 |
This page is 2-Piece Handles for Eco-fix Base Plates, part number K551199.
You can find the detail information about specifications and dimensions on part number K551199.