T-slot clamp (04469) (04469-1014)

T-slot clamp (04469) 04469-1014

Product Details:

Manufacturer part number: 04469-1014

Brand: NORELEM

Price: 74.87

Delivery time: 4 Days


Technical Data:

B=Width: 22 mm

B1: 13.6 mm

BN=Slot width: 14

D=Thread: M10

F: 7 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04469-1014

Part Number
04469-1014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
BN=Slot width D=Thread F
(kN)
F1
(kN)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
SW
(mm)
Tightening torque M1
(Nm)
Tightening torque M2
(Nm)
Weight (ERP)
(kg)

74.87 €

1 4 Days 2213.614M1073.5312414-194051890.0765

Loading...

  1. 1

Basic information

Component material Stainless steel Item T-slot clamp Main material Stainless steel
Surface finish body Hardened and nickel plated Surface finish component Hardened and nickel plated Version 2 Hardened
RoHS Yes

This page is T-slot clamp (04469), part number 04469-1014.
You can find the detail information about specifications and dimensions on part number 04469-1014.

Variation of this product

Part Number
04469-1218
04469-1622
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B1
(mm)
BN=Slot width D=Thread F
(kN)
F1
(kN)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
SW
(mm)
Tightening torque M1
(Nm)
Tightening torque M2
(Nm)
Weight (ERP)
(kg)

88.47 €

1 4 Days 2817.418M12105393018-2449632150.1507

135.14 €

1 4 Days 3521.522M16168503722-3063875350.3369

Tech Support