Interchangeable subplates, grey cast iron, with pre-machined clamping faces (01127) (Part Numbers)

Interchangeable subplates, grey cast iron, with pre-machined clamping faces (01127)
· Base element for system construction

· Exchangeable pallet with pre-machined clamping surfaces

· Clamping surfaces ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01127-1004040
01127-1005050
01127-1006363
01127-1008080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
L2
(mm)
H=Height
(mm)
H3
(mm)
No. of fastening holes Weight (ERP)
(kg)

1,146.78 €

1 4 Days 40035040370546.0000

1,440.72 €

1 4 Days 50045040470772.0000

2,058.96 €

1 4 Days 630580406007114.0000

3,411.36 €

1 4 Days 800750507707232.0000

Loading...

  1. 1

Basic information

Main material GJL300 Item Interchangeable subplate Version 1 With pre-machined clamping faces
Form A RoHS Yes

Tech Support