Mounting plates aluminium for precision vices (33225-16) (33225-16-152952)

Mounting plates aluminium for precision vices (33225-16) 33225-16-152952

Product Details:

Manufacturer part number: 33225-16-152952

Brand: NORELEM

Price: 54.70

Delivery time: 4 Days


Technical Data:

B=Width: 29 mm

B1: 22 mm

D: 3.4 mm

L=Length: 52 mm

L1: 42 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33225-16-152952

Part Number
33225-16-152952
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
D
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Weight (ERP)
(kg)

54.70 €

1 4 Days 29223.452423.511110.0500

Loading...

  1. 1

Basic information

H=Height(mm) 7 H1(mm) 6 Item Carrier plate
Main material Aluminium Surface finish body Anodised RoHS Yes

This page is Mounting plates aluminium for precision vices (33225-16), part number 33225-16-152952.
You can find the detail information about specifications and dimensions on part number 33225-16-152952.

Variation of this product

Part Number
33225-16-254677
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B1
(mm)
D
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Weight (ERP)
(kg)

66.03 €

1 4 Days 46364.57762.5518180.0692

Tech Support