Manufacturer part number: 41106-0801
Brand: NORELEM
Price: 894.24 €
Delivery time: 4 Days
B=Width: 53 mm
H=Height: 62 mm
H1: 65.1 mm
L=Length: 80 mm
Weight (ERP): 2.6890 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41106-0801
B1(mm) | 23 | B2(mm) | 17 | Item | Attachment step jaw |
---|---|---|---|---|---|
Main material | Steel | Version 1 | For 5-axis machining | Version 2 | Hardened |
RoHS | Yes |
This page is Step jaw attachment for 5-axis machining (41106), part number 41106-0801.
You can find the detail information about specifications and dimensions on part number 41106-0801.
Part Number |
---|
41106-1251 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | H=Height (mm) | H1 (mm) | L=Length (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
1,457.28 € | 1 | 4 Days | 67 | 90 | 93.1 | 125 | 6.3200 |