LOCTITE activators (97990) (97990-7471000)

LOCTITE activators (97990) 97990-7471000

Product Details:

Manufacturer part number: 97990-7471000

Brand: NORELEM

Price: 85.15

Delivery time: 4 Days


Technical Data:

LOCTITE no.: 7471

Application: Cure accelerator, may be applicated on both sides

Carrier medium: Acetone/Isopropanol

Open time: 30 Days

Activator type: Activator T for anaerobic products


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97990-7471000

Part Number
97990-7471000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
LOCTITE no. Application Carrier medium Open time Activator type Weight (ERP)
(kg)

85.15 €

1 4 Days 7471Cure accelerator, may be applicated on both sidesAcetone/Isopropanol30 DaysActivator T for anaerobic products0.5802

Loading...

  1. 1

Basic information

Version 1 Activator Item Loctite RoHS Yes

This page is LOCTITE activators (97990), part number 97990-7471000.
You can find the detail information about specifications and dimensions on part number 97990-7471000.

Variation of this product

Part Number
97990-7386000
97990-7649000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
LOCTITE no. Application Carrier medium Open time Activator type Weight (ERP)
(kg)

169.26 €

1 4 Days 7386Only for single side activationHeptane1 hourActivator for 32980.5190

85.15 €

1 4 Days 7649Can be applied to both sides of the fasteningAcetone30 DaysActivator N for anaerobic products0.5757

Tech Support