Magnetic envelopes with strong magnetics (96471) (96471-217155)

Magnetic envelopes with strong magnetics (96471) 96471-217155

Product Details:

Manufacturer part number: 96471-217155

Brand: NORELEM

Price: 10.17

Delivery time: 4 Days


Technical Data:

for sheet size: DIN A5

Length: 217 mm

Height: 155 mm

Weight (ERP): 0.0379 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96471-217155

Part Number
96471-217155
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
for sheet size Length
(mm)
Height
(mm)
Weight (ERP)
(kg)

10.17 €

1 4 Days DIN A52171550.0379

Loading...

  1. 1

Basic information

Item Magnetic sleeve RoHS Yes

This page is Magnetic envelopes with strong magnetics (96471), part number 96471-217155.
You can find the detail information about specifications and dimensions on part number 96471-217155.

Variation of this product

Part Number
96471-220300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
for sheet size Length
(mm)
Height
(mm)
Weight (ERP)
(kg)

11.40 €

1 4 Days DIN A42203000.0794

Tech Support