Hoist rings (07730) (07730-08)

Hoist rings (07730) 07730-08

Product Details:

Manufacturer part number: 07730-08

Brand: NORELEM

Price: 121.37

Delivery time: 4 Days


Technical Data:

Version: Standard

Version 1: Standard

A=Width: 46.7 mm

B: 22 mm

D=pin diameter: M8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07730-08

Part Number
07730-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version Version 1 A=Width
(mm)
B
(mm)
D=pin diameter
(mm)
D1
(mm)
H=Height
(mm)
L
(mm)
S
(mm)
max. permissible load
(kg)
R
(mm)
Tightening torque
(Nm)
Weight (ERP)
(kg)

121.37 €

1 4 Days StandardStandard46.722M81967.812.59.740010.99.810.1909

Loading...

  1. 1

Basic information

Product Type Eye Bolt Main material High carbon steel Item Hoist ring
RoHS Yes

This page is Hoist rings (07730), part number 07730-08.
You can find the detail information about specifications and dimensions on part number 07730-08.

Variation of this product

Part Number
07730-10
07730-112
07730-116
07730-12
07730-120
07730-1201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version Version 1 A=Width
(mm)
B
(mm)
D=pin diameter
(mm)
D1
(mm)
H=Height
(mm)
L
(mm)
S
(mm)
max. permissible load
(kg)
R
(mm)
Tightening torque
(Nm)
Weight (ERP)
(kg)

121.37 €

1 4 Days StandardStandard46.722M101967.817.59.745010.916.70.1980

209.28 €

1 4 Days LongLong89.446M1238.1170.71919105022.437.31.2670

209.28 €

1 4 Days LongLong89.446M1638.1170.72919190022.480.41.1030

144.64 €

1 4 Days StandardStandard89.446M1238.11231919105022.437.31.1140

406.05 €

1 4 Days LongLong130.670M2058.72063225.4300035.61333.7200

209.28 €

1 4 Days LongLong89.446M2038.1170.73419215022.41331.4760

Tech Support