Hoist ring (K2178 inch)

Hoist ring (K2178 inch)
Material:
Carbon steel.

Version:
Black oxidised.

Note:
Every hoist ring undergoes an additional visual inspection after load testing (5xsafety factor).
A safety data sheet for installation is included with every hoist ring.
Do not use spacer washers between the bushing flange and support beam.
Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the ring swivels and turns freely in all directions.
Lift with care! Avoid impacts!
In no event must the permissible load stamped on the hoist ring be exceeded.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2178.38A5L12
K2178.38A5L16
K2178.38A5L20
K2178.38A6L12
K2178.38A6L16
K2178.38A6L20
K2178.38A7L16
K2178.38A7L24
K2178.59A7L16
K2178.59A7L24
K2178.59A8L20
K2178.59A8L24
K2178.59A8L34
K2178.59AAL16
K2178.59AAL20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. permissible load
(kg)
Tightening torque
(Nm)
A=Width B D=Pin diameter D1 H=Height L
(inch)
R S Weight in kg (ERP)

156.69 €

1 5 Days 11303889.4461/2-1338.1121.43/422.4191.1300

156.69 €

1 5 Days 11303889.4461/2-1338.1121.4122.4191.1300

156.69 €

1 5 Days 11303889.4461/2-1338.1121.41 1/422.4191.1300

156.69 €

1 5 Days 181081.489.4465/8-1138.1121.43/422.4191.2200

156.69 €

1 5 Days 181081.489.4465/8-1138.1121.4122.4191.2200

156.69 €

1 5 Days 181081.489.4465/8-1138.1121.41 1/422.4191.2200

156.69 €

1 5 Days 2260135.689.4463/4-1038.1121.4122.4191.3600

156.69 €

1 5 Days 2260135.689.4463/4-1038.1121.41 1/222.4191.3600

335.58 €

1 5 Days 3170135.6130.6703/4-1058.7165.6135.625.43.1800

335.58 €

1 5 Days 3170135.6130.6703/4-1058.7165.61 1/235.625.43.1800

335.58 €

1 5 Days 4530311.8130.6701-858.7165.61 1/435.625.43.4000

335.58 €

1 5 Days 4530311.8130.6701-858.7165.61 1/235.625.43.4000

335.58 €

1 5 Days 4530311.8130.6701-858.7165.62 1/435.625.43.4000

335.58 €

1 5 Days 3620217130.6707/8-958.7165.6135.625.43.1800

335.58 €

1 5 Days 3620217130.6707/8-958.7165.61 1/435.625.43.1800

Loading...

  1. 1

Basic information

Product Type Eye Bolt Main material QT steel Surface finish body Black oxidised
Version Standard PL Stainless steel False RoHS True

Tech Support