Shipping Days |
|
---|
?* Information on days to ship and prices
MISUMI
Configure now
|
|
Min. Shipping Days : | 9 Days |
---|
MISUMI
Configure now
|
|
Min. Shipping Days : | 9 Days |
---|
MISUMI
Configure now
|
|
Min. Shipping Days : | 9 Days |
---|
MISUMI
Configure now
|
|
Min. Shipping Days : | 9 Days |
---|
Brand |
---|
Product Series |
CAD |
Starting from∗ |
Min. Shipping Days |
Roller Type |
Mounting Method |
Roller Shape |
Metal Part Outer Diameter D |
Material |
Length |
Internal Diameter d |
Properties / applications |
Material Details |
Environmentally Friendly |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|
Product Series | [New Product] Grooved Roller for Round Belt (Both Ends Pitch Configurable Type) with Bearings | [New Product] Grooved Roller for Round Belt (Both Ends Pitch Configurable Type) Set Screw Type | [New Product] Grooved Roller for Round Belt (Center-Symmetrical Pitch Type) with Bearings | [New Product] Grooved Roller for Round Belt (Center-Symmetrical Pitch Type) Set Screw Type |
CAD |
|
|
|
|
Starting from∗ | - | - | - | - |
Min. Shipping Days | 9 Days | 9 Days | 9 Days | 9 Days |
Roller Type | Metal Roller | Metal Roller | Metal Roller | Metal Roller |
Mounting Method | With Bearings | Set Screw | With Bearings | Set Screw |
Roller Shape | In-Line | In-Line | In-Line | In-Line |
Metal Part Outer Diameter D | 20 ~ 50 | 20 ~ 50 | 20 ~ 50 | 20 ~ 50 |
Material | Steel / Aluminum / Stainless Steel | Steel / Aluminum / Stainless Steel | Steel / Aluminum / Stainless Steel | Steel / Aluminum / Stainless Steel |
Length | ~300 / ~500 | ~300 / ~500 | ~100 / ~300 | ~300 / ~500 |
Internal Diameter d | 6 ~ 25 | 6 ~ 25 | 6 ~ 25 | 6 ~ 25 |
Properties / applications | Corrosion resistance / chemical resistance ~ Not Applicable | Corrosion resistance / chemical resistance ~ Non-Magnetic | Corrosion resistance / chemical resistance ~ Not Applicable | Corrosion resistance / chemical resistance ~ Non-Magnetic |
Material Details | EN 1.0480 Equiv. / EN 1.4301 Equiv. / EN AW-5052 Equiv. / EN AW-5056 Equiv. | EN 1.0480 Equiv. / EN 1.4301 Equiv. / EN AW-5052 Equiv. / EN AW-5056 Equiv. | EN 1.0480 Equiv. / EN 1.4301 Equiv. / EN AW-5052 Equiv. / EN AW-5056 Equiv. | EN 1.0480 Equiv. / EN 1.4301 Equiv. / EN AW-5052 Equiv. / EN AW-5056 Equiv. |
Environmentally Friendly | RoHS compliant (10 substances) | RoHS compliant (10 substances) | RoHS compliant (10 substances) | RoHS compliant (10 substances) |
Loading...
Filter by:
Roller Type
Mounting Method
Roller Shape
Metal Part Outer Diameter D
Material
Length
Internal Diameter d
Properties / applications
Material Details
Environmentally Friendly
Brand
CAD data type