Adjustable Draw Latch. Threaded Stem Latch Type (Part Numbers - CAD Download)

Adjustable Draw Latch. Threaded Stem Latch Type
Compact draw latch with adjustable mounting position, Stainless steel, Tensile load 51 kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PKWSC

Details: Base, Strike Plate
PKWSC

Recommended mounting screws: Cross Recessed Pan Head Screw M3

Part Name[M] Material[S]Surface Treatment
Main BodyEN 1.4301 Equiv.Tumble finishing
LatchEN 1.4301 Equiv.
LeverEN 1.4301 Equiv.Tumble finishing
ShaftEN 1.4305 Equiv.
Strike PlateEN 1.4301 Equiv.Tumble finishing

Specification Table

Part Number
PKWSC
 
Part NumberAllowable LoadMass
(g)
TypeNkgf
PKWSC5005132

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PKWSC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.07 €

1 5 Days

Loading...

  1. 1

Example of Application

This type of fastener allows you to adjust the latch allowance after installation for use in a variety of applications.

Basic information

Environmentally Friendly RoHS compliant (10 substances) Type Parallel Type Properties / applications Not Applicable
Material Stainless Steel Adjustment Function Yes Tensile Load(N) 500
Surface Treatment Tumble finishing Material EN 1.4301 Equiv.

This page is Adjustable Draw Latch. Threaded Stem Latch Type, part number PKWSC.
You can find the detail information about specifications and dimensions on part number PKWSC.

Tech Support