Low Head Shoulder Bolt - High Strength Stainless Steel Tapped Type, Shaft Dia. Tolerance g6 (Part Numbers - CAD Download)

Low Head Shoulder Bolt - High Strength Stainless Steel Tapped Type, Shaft Dia. Tolerance g6

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
A low head shoulder bolt made of stainless steel with equal strength to EN 1.7220 Equiv. L dimension length is configurable as an alteration.
Click [Here] for high strength stainless steel threaded type.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LMSBM
Low Head Shoulder Screw - High Strength Stainless Steel Type, Tapped, Shaft Dia. Tolerance g6: Related Image
Material: High Strength Stainless Steel (EN 1.4301 Modified High Strength Equiv.)
Strength Class: A2-90 (10.9 Equivalent)

Specification Table

Part NumberL
LMSBM420
 
Part NumberL
Selection
FM×Pitch
(Coarse)
AEBCn1
(max.)
d1
(max.)
TypeD g6
LMSBM4-0.004
-0.012
10152025       52.5 × 0.456.522.51.624.5
    3040     7
4.510152025       575
    30354050   7
5 152025       63 × 0.585.5
    30354050   9
5.5 152025       692.532.22.56
    30354050   9
6 152025       84 × 0.76.5
    30354050   12
6.5-0.005
-0.014
 152025       810342.57
    3035405060  12
8 15         85 × 0.8134538.7
  2025       10
    303540506070 15
10  2025       126 × 1.01656410.8
    303540    15
       5060708018

Alterations

AlterationsL Dimension Length Change
CodeLC
Ordering CodeLC = 0.1 mm Increments
Spec.L dimension can be changed within the following range.
DML Dimension Length Change
LC
F
42.510.119.95
20.139.97
4.510.119.95
20.149.97
5315.119.96
20.149.99
5.515.119.96
20.149.99
6415.124.98
25.149.912
6.515.124.98
25.159.912
8515.119.98
20.124.910
25.169.915
10620.124.912
25.139.915
40.179.918

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
LMSBM4-10
LMSBM4-15
LMSBM4-20
LMSBM4-25
LMSBM4-30
LMSBM4-40
LMSBM4-LC[10.1-39.9/0.1]
LMSBM4.5-10
LMSBM4.5-15
LMSBM4.5-20
LMSBM4.5-25
LMSBM4.5-30
LMSBM4.5-35
LMSBM4.5-40
LMSBM4.5-50
LMSBM4.5-LC[10.1-49.9/0.1]
LMSBM5-15
LMSBM5-20
LMSBM5-25
LMSBM5-30
LMSBM5-35
LMSBM5-40
LMSBM5-50
LMSBM5-LC[15.1-49.9/0.1]
LMSBM5.5-15
LMSBM5.5-20
LMSBM5.5-25
LMSBM5.5-30
LMSBM5.5-35
LMSBM5.5-40
LMSBM5.5-50
LMSBM5.5-LC[15.1-49.9/0.1]
LMSBM6-15
LMSBM6-20
LMSBM6-25
LMSBM6-30
LMSBM6-35
LMSBM6-40
LMSBM6-50
LMSBM6-LC[15.1-49.9/0.1]
LMSBM6.5-15
LMSBM6.5-20
LMSBM6.5-25
LMSBM6.5-30
LMSBM6.5-35
LMSBM6.5-40
LMSBM6.5-50
LMSBM6.5-60
LMSBM6.5-LC[15.1-59.9/0.1]
LMSBM8-15
LMSBM8-20
LMSBM8-25
LMSBM8-30
LMSBM8-35
LMSBM8-40
LMSBM8-50
LMSBM8-60
LMSBM8-70
LMSBM8-LC[15.1-69.9/0.1]
LMSBM10-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
[M] Diameter (Screw Thread) Nominal [L] Length
(mm)
[P] Pitch
(mm)
D Part Dia.
(Ø)
[F] Length (Screw Thread)
(mm)
L Dimension Change [LC]
(mm)

4.69 €

1 Available 5 Days 2.5100.4545-

4.69 €

1 Available 5 Days 2.5150.4545-

4.69 €

1 Available 5 Days 2.5200.4545-

4.71 €

1 Available 5 Days 2.5250.4545-

4.71 €

1 Available 5 Days 2.5300.4547-

4.74 €

1 Available 5 Days 2.5400.4547-

-

1 9 Days 2.5-0.454-10.1 ~ 39.9

5.07 €

1 Available 5 Days 2.5100.454.55-

5.09 €

1 Available 5 Days 2.5150.454.55-

5.09 €

1 Available 5 Days 2.5200.454.55-

5.09 €

1 Available 5 Days 2.5250.454.55-

5.12 €

1 Available 5 Days 2.5300.454.57-

5.12 €

1 Available 5 Days 2.5350.454.57-

5.12 €

1 Available 5 Days 2.5400.454.57-

5.15 €

1 Available 5 Days 2.5500.454.57-

-

1 9 Days 2.5-0.454.5-10.1 ~ 49.9

5.09 €

1 Available 5 Days 3150.556-

5.09 €

1 Available 5 Days 3200.556-

5.12 €

1 Available 5 Days 3250.556-

5.12 €

1 Available 5 Days 3300.559-

5.15 €

1 Available 5 Days 3350.559-

5.15 €

1 Available 5 Days 3400.559-

5.17 €

1 Available 5 Days 3500.559-

-

1 9 Days 3-0.55-15.1 ~ 49.9

5.66 €

1 Available 5 Days 3150.55.56-

5.68 €

1 Available 5 Days 3200.55.56-

5.68 €

1 Available 5 Days 3250.55.56-

5.71 €

1 Available 5 Days 3300.55.59-

5.73 €

1 Available 5 Days 3350.55.59-

5.73 €

1 Available 5 Days 3400.55.59-

5.76 €

1 Available 5 Days 3500.55.59-

-

1 9 Days 3-0.55.5-15.1 ~ 49.9

5.43 €

1 Available 5 Days 4150.768-

5.45 €

1 Available 5 Days 4200.768-

5.45 €

1 Available 5 Days 4250.768-

5.48 €

1 Available 5 Days 4300.7612-

5.50 €

1 Available 5 Days 4350.7612-

5.50 €

1 Available 5 Days 4400.7612-

5.56 €

1 Available 5 Days 4500.7612-

-

1 9 Days 4-0.76-15.1 ~ 49.9

6.63 €

1 Available 5 Days 4150.76.58-

6.66 €

1 Available 5 Days 4200.76.58-

6.68 €

1 Available 5 Days 4250.76.58-

6.68 €

1 Available 5 Days 4300.76.512-

6.71 €

1 Available 5 Days 4350.76.512-

6.73 €

1 Available 5 Days 4400.76.512-

6.78 €

1 Available 5 Days 4500.76.512-

6.81 €

1 Available 5 Days 4600.76.512-

-

1 9 Days 4-0.76.5-15.1 ~ 59.9

8.04 €

1 Available 5 Days 5150.888-

8.09 €

1 Available 5 Days 5200.8810-

8.12 €

1 Available 5 Days 5250.8810-

8.14 €

1 Available 5 Days 5300.8815-

8.19 €

1 Available 5 Days 5350.8815-

8.22 €

1 Available 5 Days 5400.8815-

8.29 €

1 Available 5 Days 5500.8815-

8.35 €

1 Available 5 Days 5600.8815-

8.40 €

1 Available 5 Days 5700.8815-

-

1 9 Days 5-0.88-15.1 ~ 69.9

8.68 €

1 Available 5 Days 62011012-

Loading...

Specifications / Overview

■Characteristics of High Strength Stainless Steel
 ·Austenitic stainless steel conforming to JIS B1054 A2.
 ·Strength Class A2-90, equivalent to EN 1.7220 Equiv..
 ·Has almost equal stress corrosion cracking resistance and magnetic permeability to EN 1.4401 Equiv..
 ·Since it is a non-heat-treated material, there is no concern about aging cracks or delayed fracture.
■Head Strength Comparison
(Standard: Stripper bolt, Low head: Low head shoulder bolt)
Head Breaking Load Tensile (kN)
MaterialEN 1.7220 Equiv.EN 1.4301 Equiv.High Hardness Stainless Steel
TypeStandardLow HeadStandardLow HeadLow Head
DM
Coarse
MSBLMSBSMSBLSMSBLMSBM
4M2.510.89.68.17.110.0
4.5M313.512.58.98.712.8
517.916.812.211.917.1
5.5M427.121.213.412.121.2
632.726.216.115.727.0
6.5M533.227.219.018.729.5
8M645.844.131.030.244.6
10M890.570.448.246.072.8
* Data are for reference only. May vary depending on conditions of use.

Basic information

Detailed Shape Low Head Environmentally Friendly RoHS compliant (10 substances) Properties / applications Not Applicable
Material EN 1.4301 Equiv.CUN Surface Treatment Not Provided Mounting Hole Shape Hex Socket
Strength Class (Stainless Steel) 10.9 Thread Type Metric Coarse Basic Shape Shoulder Bolts
Sales Unit Low Quantity (Available beginning with 1 pc.) Application Standard / High Strength Shaft Dia. Tolerance g6

Tech Support