Locating Pins for Fixtures - Shouldered, Tip Shape Taper R (Part Numbers - CAD Download)

Locating Pins for Fixtures - Shouldered, Tip Shape Taper R
Locating pin for fixture suitable for the welding process. As there is no grinding undercut, flat workpieces do not get caught.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

(Round)
(Diamond)
[ ! ] With Both Center Holes
[!] The guaranteed thickness of hard chrome plating layer is the ··ー··ー part.
[ ! ] Buffed after hard chrome plating.
[ ! ] The anti-carburization range is the ー· ー· ー part.
[ ! ] The diamond processing is applied to the base of the P dimension.
[ ! ] For P ≤ 8, R = 1
  e = p/2 ÷ tan (A/2) + 1 - (1 ÷ sin (A/2))
For P > 8, R = 3
e = P/2 ÷ tan (A/2) + 3 - (3 ÷ sin (A/2))
  Reference: tan (30°/2) ≒ 0.267, tan (45°/2) ≒ 0.414, tan (60°/2) ≒ 0.577, tan (90°/2) = 1
     sin (30°/2) ≒ 0.259, sin (45°/2) ≒ 0.383, sin (60°/2) = 0.5, sin (90°/2) ≒ 0.707
[ ! ] The hardness of the threaded section is guaranteed at the ℓ part.
[ ! ] The hardness may become 58 HRC or less for about 2 mm from the boundary of L and shoulder.
[!] Unless otherwise specified, the dimension tolerance conforms to JIS B 0405 Class m. However, threaded length and angular dimension tolerances are excluded.
TYPE[M] Material[S] Surface Treatment[H] Hardness
RoundDiamond
R-HLPABR-HLPDBEN 1.7242 Equiv.Hard Chrome Plating
10 μm or more
Carburized 58 HRC or more
(Threaded Hardness: 20 to 45HRC)

Specification Table

Part NumberP B L A
R-HLPAB6P6.5B12L18A30
R-HLPDB10LP10B40L10A60
 
Part NumberP ConfigurableB ConfigurableL ConfigurableAM (Coarse)WH
TypeDh70.1 mm Increments0.5 mm Increments1 mm IncrementsSelection
 6 0
-0.012
6.0 to 7.9 2.0 to 30.0
(B ≤ P × 4)
5 to 2030°
45°
60°
90°
691 to 213
(Round)
R-HLPAB8 0
-0.015
6.0 to 11.98121 to 2
(Diamond)1010151 to 3
R-HLPDB8 L8.0 to 11.930.5 to 50.08121 to 2
 10 L10151 to 3

Alterations

Part NumberPBLA(SC·MC)
 
Type D
R−HLPAB 8P15.0B7.5L15A30SC
AlterationWrench FlatsThread Dia.
CodeSCMC
 Ordering Code SC
Adds wrench flats.
 H  13 
H111
[ ! ] Applicable to Round Shape Type only
Ordering Code MC8
Changes the thread diameter.
DMC
6
8.8 L6
10.10 L6, 8

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
R-HLPAB6-P[6-11.9/0.1]-B[2-30/0.5]-L[5-20/1]-A[30,​45,​60,​90]
R-HLPAB8-P[6-11.9/0.1]-B[2-30/0.5]-L[5-20/1]-A[30,​45,​60,​90]
R-HLPAB8L-P[8-11.9/0.1]-B[30.5-50/0.5]-L[5-20/1]-A[30,​45,​60,​90]
R-HLPAB10-P[6-11.9/0.1]-B[2-30/0.5]-L[5-20/1]-A[30,​45,​60,​90]
R-HLPAB10L-P[8-11.9/0.1]-B[30.5-50/0.5]-L[5-20/1]-A[30,​45,​60,​90]
R-HLPDB6-P[6-11.9/0.1]-B[2-30/0.5]-L[5-20/1]-A[30,​45,​60,​90]
R-HLPDB8-P[6-11.9/0.1]-B[2-30/0.5]-L[5-20/1]-A[30,​45,​60,​90]
R-HLPDB8L-P[8-11.9/0.1]-B[30.5-50/0.5]-L[5-20/1]-A[30,​45,​60,​90]
R-HLPDB10-P[6-11.9/0.1]-B[2-30/0.5]-L[5-20/1]-A[30,​45,​60,​90]
R-HLPDB10L-P[8-11.9/0.1]-B[30.5-50/0.5]-L[5-20/1]-A[30,​45,​60,​90]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Inlet Side Tip Shape Mounting Side Dia. D
(Ø)
Insertion Guide Section Outer Dia. P
(Ø)
Screw Dia. M
(mm)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
A
(°)
1 13 Days Round66 ~ 11.965 ~ 202 ~ 3030 ~ 90
1 13 Days Round86 ~ 11.985 ~ 202 ~ 3030 ~ 90
1 13 Days Round8L8 ~ 11.985 ~ 2030.5 ~ 5030 ~ 90
1 13 Days Round106 ~ 11.9105 ~ 202 ~ 3030 ~ 90
1 13 Days Round10L8 ~ 11.9105 ~ 2030.5 ~ 5030 ~ 90
1 13 Days Diamond66 ~ 11.965 ~ 202 ~ 3030 ~ 90
1 13 Days Diamond86 ~ 11.985 ~ 202 ~ 3030 ~ 90
1 13 Days Diamond8L8 ~ 11.985 ~ 2030.5 ~ 5030 ~ 90
1 13 Days Diamond106 ~ 11.9105 ~ 202 ~ 3030 ~ 90
1 13 Days Diamond10L8 ~ 11.9105 ~ 2030.5 ~ 5030 ~ 90

Loading...

  1. 1

Basic information

Basic Shape Pins for Fixtures - Shouldered Environmentally Friendly RoHS compliant (10 substances) Properties / applications Not Applicable
Inlet Side Tip Type Tip R (Shape B) Mounting Side Shape Threads Material EN 1.7242 Equiv.
Heat Treatment Carburized Inlet Side Tolerance Standard Grade 0/-0.05 Coating Hard Chrome Plating (10 μm or more)

Tech Support