Detachable Hinges Torque Hinges (Part Numbers - CAD Download)

Detachable Hinges Torque Hinges

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
·A hinge with constant torque holds the door in any position.
·Operability and safety can be improved.
·It can also be used with the axis vertically to the ground.
·If you remove the holder, you can remove the door with the hinge attached.
·Made of stainless steel, excels in corrosion resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HHPTNL (For Left-hand Use)
HHPTNR (For Right-hand Use)


(The drawing is for left-hand use)
Part Name[M] Material[S]Surface Treatment
Main BodyEN 1.4301 Equiv.Gloss Tumble Polish
ShaftEN 1.4305 Equiv.-
PlugPolyacetal-
HolderPolyamide-
WasherPTFE-
WasherPolyacetal-
Bushing nutEN 1.4301 Equiv.-

Specification Table

Part Number
HHPTNL3
Part Number* Rated TorqueMass
(g)
LWPERSL2Applicable
Extrusion
TypeNo.N⋅mkgf⋅cm
HHPTNL (For Left-hand Use)
HHPTNR (For Right-hand Use)
30.3±0.23.1±2.14250351551025135-25
70.7±0.257.1±2.6766550255.51132176
161.6±0.3216.3±3.39675502561232216
* Rated torque value is for a single hinge.

Alterations

Part Number-Alteration Part Number
HHPTNL7
HHPTNR16
-SST
SSP
SSU
Alteration Part Number "SST": Pre-assembly insertion nut is used
Alteration Part Number "SSP": Post-assembly insertion spring nut is used.
Alteration Part Number "SSU": Pre-assembly insertion spring nut is used
AlterationsCodeSpec.HingesNo.Applicable
Extrusion
Applicable Screw
Nuts Set
SST
SSP
SSU
CodeType
ScrewNut
SSTCBSSTHNTTSN
SSPSHNTP
SSUSHNTU
HHPTNL
HHPTNR
35-25
76
166
A set of stainless steel bolts and nuts for mounting hinges to the applicable extrusions are available.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HHPTNL3
HHPTNL7
HHPTNL7-SSP
HHPTNL7-SST
HHPTNL7-SSU
HHPTNL16
HHPTNL16-SSP
HHPTNL16-SST
HHPTNL16-SSU
HHPTNR3
HHPTNR7
HHPTNR7-SSP
HHPTNR7-SST
HHPTNR7-SSU
HHPTNR16
HHPTNR16-SSP
HHPTNR16-SST
HHPTNR16-SSU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Width (W)
(mm)
Left/Right Side Bolt · Nut Assembly

24.44 €

1 Available 5 Days 5035For Left-hand UseSingle Unit (No Screw and Nut Set)

28.62 €

1 Available 5 Days 6550For Left-hand UseSingle Unit (No Screw and Nut Set)

33.56 €

1 Available 5 Days 6550For Left-hand UseSSP (With Stainless Steel Screw and Post-Assembly Insertion Spring Nuts)

31.15 €

1 Available 5 Days 6550For Left-hand UseSST (With Stainless Steel Screw and Pre-Assembly Insertion Nut)

34.07 €

1 Available 5 Days 6550For Left-hand UseSSU (With Stainless Steel Screw and Pre-Assembly Insertion Spring Nuts)

31.78 €

1 Available 5 Days 7550For Left-hand UseSingle Unit (No Screw and Nut Set)

36.60 €

1 Available 5 Days 7550For Left-hand UseSSP (With Stainless Steel Screw and Post-Assembly Insertion Spring Nuts)

34.18 €

1 Available 5 Days 7550For Left-hand UseSST (With Stainless Steel Screw and Pre-Assembly Insertion Nut)

37.13 €

1 Available 5 Days 7550For Left-hand UseSSU (With Stainless Steel Screw and Pre-Assembly Insertion Spring Nuts)

24.44 €

1 Available 5 Days 5035For Right-hand UseSingle Unit (No Screw and Nut Set)

28.62 €

1 Available 5 Days 6550For Right-hand UseSingle Unit (No Screw and Nut Set)

33.56 €

1 Available 5 Days 6550For Right-hand UseSSP (With Stainless Steel Screw and Post-Assembly Insertion Spring Nuts)

31.15 €

1 Available 5 Days 6550For Right-hand UseSST (With Stainless Steel Screw and Pre-Assembly Insertion Nut)

34.07 €

1 Available 5 Days 6550For Right-hand UseSSU (With Stainless Steel Screw and Pre-Assembly Insertion Spring Nuts)

31.78 €

1 Available 5 Days 7550For Right-hand UseSingle Unit (No Screw and Nut Set)

36.60 €

1 Available 5 Days 7550For Right-hand UseSSP (With Stainless Steel Screw and Post-Assembly Insertion Spring Nuts)

34.18 €

1 Available 5 Days 7550For Right-hand UseSST (With Stainless Steel Screw and Pre-Assembly Insertion Nut)

37.13 €

1 Available 5 Days 7550For Right-hand UseSSU (With Stainless Steel Screw and Pre-Assembly Insertion Spring Nuts)

Loading...

  1. 1
■ Cautions
  • No. 3 specification requires less clearance than conventional aluminum extrusion hinges when mounting the 5-25 Series to extrusions.
  • Use two hinges for one door/lid.
  • Horizontally align the axes of each hinge.
  • Torque is generated when inserting the main body into the shaft and the holder into the hexagonal part of the shaft. To remove it, use a tool, etc., to push it out.
  • Do not use the hinges outdoors or in any places where oil or grease adheres to the hinges.
  • Do not use the hinges in any places requiring continuous open-close movements.

■Torque hinge selection
When selecting, you will need to calculate the maximum torque based on the size and weight of the lid you are installing.
The lid in a horizontal position generates maximum torque as shown below.
Calculate maximum torque according to the following formula before selecting a damper that satisfies the specifications.
* It is assumed that the center of gravity is in the center.


[Formula]
Max. torque T = L (door dimension: m) / 2 × m (weight kg) × 9.8 (Newton N)

Example: When L = 0.2 m and m = 2 kg
Max. torque T = 0.2/2 × 2 × 9.8 = 1.96 N⋅m
⇒Select two HHPTN□16 hinges

■Table of Selection Guide (When using 2 hinges for the top lid)
L (Lid dimensions)
kgm
0.1
0.15
0.2
0.25
0.3
0.35
0.4
0.5
0.55
0.6
m
(mass)
0.5
0.6
0.7NO.3
0.8
0.9
1.0NO.7
1.1
1.2
1.3
1.4NO.16
1.5
1.6
1.7
1.8
1.9
2.0
2.1
2.2
2.3
2.4
2.5* Select hinges where the area of the mass of the lid m on the vertical axis and the dimension L on the horizontal axis crosses on the chart.
2.6    
2.7* The table is only for reference. Errors may occur for some specifications.
2.8   Therefore, please be sure to check the actual product.
2.9* This is a reference table when using two hinges on the top lid.
3.0
■ App. Example
It consists of the main body and a holder.
(1) Use a tool to push out the holder.(2) Attach the hinge.(3) Hang the door and insert the holder.
* Align the hexagonal parts of the shaft and holder and insert the holder.
 If you forcefully insert it in the wrong direction, it may cause damage.

Basic information

Type Detachable Hinges Operating Environment Standard Main Body Material EN 1.4301 Equiv.
Additional Function With Torque Function Mounting Method Screw Mounting Mounting Screw Hole Type Round Hole
Properties / applications Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Heat-Resistance Material Details EN 1.4301 Equiv. Environmentally Friendly RoHS compliant (10 substances)
Main Body Surface Treatment Gloss Tumble Polish

Tech Support