· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Brackets to be inserted into extrusion slots. The appearance is clean because it is connected inside the aluminum extrusions.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | [M] Material | Cleaning Method | ||||
Standard Type | Long | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SH-SHBLBS5 | SH-SHBLBSL5 | EN 1.4308 Equiv. | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** |
SHD-SHBLBS5 | SHD-SHBLBSL5 | Electrolytic polishing + precision cleaning |
Part Number |
SH-SHBLBSL5 |
SHD-SHBLBSL5 |
Part Number | Mass (g) | Included Screw | Allowable Load (N) | |
Screws | Quantity | |||
SHBLBS5 | 11 | Set Screw M4 × 5 | 2 | 196 |
SHBLBSL5 | 17 | 4 | 274 |
·Can be assembled in an L shape.
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
■5 Series Blind Brackets
Product Name | Blind Brackets | Post-Assembly Blind Brackets | Blind Brackets for Different Extrusion Sizes Blind Brackets | For Corners Blind Brackets |
---|---|---|---|---|
Product Photo | ||||
Installation Diagram | ||||
Material | EN 1.1191 Equiv. or EN 1.4308 Equiv. | EN 1.4308 Equiv. | EN 1.1191 Equiv. | EN 1.1191 Equiv. or EN 1.4308 Equiv. |
Features | Any alterations not needed to hide brackets inside of the slot. | Blind Brackets Post Assy. Insertion Type. | Blind Brackets to connect 6 Series and 5 Series Extrusions. | Connectable brackets to the end face of extrusion,including function as extrusion end caps |
Applicable Extrusion | 5 Series | 5 Series | 6 Series & 5 Series | For 5 Series 20 Square |
Part Number
|
---|
SH-SHBLBS5 |
SH-SHBLBSL5 |
SHD-SHBLBS5 |
SHD-SHBLBSL5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cleaning Method | Bracket Type | |
---|---|---|---|---|---|---|
13.57 € | 1 | Available | 7 Days | Precision Cleaning | Standard Type | |
15.20 € | 1 | Available | 7 Days | Precision Cleaning | Long | |
15.53 € | 1 | Available | 7 Days | Electrolytic polishing + precision cleaning | Standard Type | |
17.17 € | 1 | Available | 7 Days | Electrolytic polishing + precision cleaning | Long |
Loading...
Series Name | MISUMI 5 Series (6 mm Groove Width) | Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Clean washing |
---|---|---|---|---|---|
Material | EN 1.4308 Equiv. | Extrusion Series | HFS | Extrusion No. | 5 |