[Clean & Pack]Wires - Loop Diameter Configurable (Part Numbers)

[Clean & Pack]Wires - Loop Diameter Configurable
  • Volume Discount
Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)     : Part Number SL-□□
·Precision cleaning (Degassing double packing)     : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Possible applications
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment (Class 10 to 1,000*) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000*)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
*US FED STD 209E, ISO 14644-1 ISO 4 to ISO 6 Equiv.
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

* For this product, approx. 0.5 mm of wire protrudes from the swaged metal part. Thank you for your understanding.

(i)Remark

  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

[Clean & Pack]Wires - Loop Diameter Configurable: Related Image SH-CWAB SH-CWAC
Type[M] MaterialCleaning Method
Without Nylon Coating
(One Side)(Both Sides)Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SH-CWABSH-CWACEN 1.4301 Equiv.Precision cleaningClass 1,000*Degassing double packingClass 10**
*US FED STD 209E, ISO 14644-1 ISO 6 Equiv.
**US FED STD 209E, ISO 14644-1 ISO 4 Equiv.
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part NumberL
   
Type Y Selection
SH-CWAB 10500
Part Number

L

Configurable

(E)Main Body Reference
Working Load
Mass
(Wire only)
Type

Y

Selection

SH-CWAB

SH-CWAC

SH-CWAB

SH-CWAC

SH-CWAB (One Side)

SH-CWAC (Both Sides)

10100 to 500 (10 mm Increments)209 kg3.97
g/m
550 to 800 (50 mm Increments)
15100 to 500 (10 mm Increments)30
550 to 800 (50 mm Increments)
20100 to 500 (10 mm Increments)40
550 to 800 (50 mm Increments)

Alterations

Part NumberLDW (TKC)DW (TKC)
SL-CWAB10 500DW3  
SH-CWCC20850DW4TKC
[Clean & Pack]Wires - Loop Diameter Configurable: Related Image
Cleaning Process
·Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water
 
 
    
Ultrasonic pure water cleaning
after cleaning with pure water
*3 times
Dry
 
 

Anti-rust single packing
 
 
·Precision cleaning (Part Number: SH-□□)
 

Working Environment:
Class 1,000*

 

Working Environment:
Class 10**


Hydrocarbon cleaning Ro water cleaning
 

Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) 

Use pure water (13 MΩ·cm)
 

Use nitrogen blow

 

Conducted on a clean bench in a class 10** clean environment
 
*US FED STD 209E, ISO 14644-1 ISO 6 Equiv.
**US FED STD 209E, ISO 14644-1 ISO 4 Equiv.
·Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment:
Class 1,000*

 

Working Environment:
Class 10**


Hydrocarbon cleaning Ro water cleaning

 

 

Electrolytic polishing with an electrolytic polishing layer according to the material

 

Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)

 

Use warm pure water (13 MΩ·cm)

 

 

Use nitrogen blow


 

 

Conducted on a clean bench in a class 10** clean environment
 
*US FED STD 209E, ISO 14644-1 ISO 6 Equiv.
**US FED STD 209E, ISO 14644-1 ISO 4 Equiv.
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Possible applications

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000*)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000*)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
*US FED STD 209E, ISO 14644-1 ISO 4 to ISO 6 Equiv.
Part Number
SH-CWAB10-[100-500/10]
SH-CWAB10-[550-800/50]
SH-CWAB15-[100-500/10]
SH-CWAB15-[550-800/50]
SH-CWAB20-[100-500/10]
SH-CWAB20-[550-800/50]
SH-CWAC10-1000-DW3
SH-CWAC10-1000-DW4
SH-CWAC10-1000-DW5
SH-CWAC10-1000-DW6
SH-CWAC10-1000-TKC-TKC
SH-CWAC10-100-DW3
SH-CWAC10-100-DW4
SH-CWAC10-100-DW5
SH-CWAC10-100-DW6
SH-CWAC10-100-TKC-TKC
SH-CWAC10-110-DW3
SH-CWAC10-110-DW4
SH-CWAC10-110-DW5
SH-CWAC10-110-DW6
SH-CWAC10-110-TKC-TKC
SH-CWAC10-120-DW3
SH-CWAC10-120-DW4
SH-CWAC10-120-DW5
SH-CWAC10-120-DW6
SH-CWAC10-120-TKC-TKC
SH-CWAC10-130-DW3
SH-CWAC10-130-DW4
SH-CWAC10-130-DW5
SH-CWAC10-130-DW6
SH-CWAC10-130-TKC-TKC
SH-CWAC10-140-DW3
SH-CWAC10-140-DW4
SH-CWAC10-140-DW5
SH-CWAC10-140-DW6
SH-CWAC10-140-TKC-TKC
SH-CWAC10-150-DW3
SH-CWAC10-150-DW4
SH-CWAC10-150-DW5
SH-CWAC10-150-DW6
SH-CWAC10-150-TKC-TKC
SH-CWAC10-160-DW3
SH-CWAC10-160-DW4
SH-CWAC10-160-DW5
SH-CWAC10-160-DW6
SH-CWAC10-160-TKC-TKC
SH-CWAC10-170-DW3
SH-CWAC10-170-DW4
SH-CWAC10-170-DW5
SH-CWAC10-170-DW6
SH-CWAC10-170-TKC-TKC
SH-CWAC10-180-DW3
SH-CWAC10-180-DW4
SH-CWAC10-180-DW5
SH-CWAC10-180-DW6
SH-CWAC10-180-TKC-TKC
SH-CWAC10-190-DW3
SH-CWAC10-190-DW4
SH-CWAC10-190-DW5
SH-CWAC10-190-DW6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Loop Dia. Y
(mm)
Number of Loops L
(mm)
Keyhole Washer Nominal D Mounting Brackets

-

1 14 Days 101100 ~ 500Retainer Washer NoneNot attached

-

1 14 Days 101550 ~ 800Retainer Washer NoneNot attached

-

1 14 Days 151100 ~ 500Retainer Washer NoneNot attached

-

1 14 Days 151550 ~ 800Retainer Washer NoneNot attached

-

1 14 Days 201100 ~ 500Retainer Washer NoneNot attached

-

1 14 Days 201550 ~ 800Retainer Washer NoneNot attached

26.92 €

1 Available 14 Days 10210003Not attached

27.02 €

1 Available 14 Days 10210004Not attached

27.12 €

1 Available 14 Days 10210005Not attached

27.23 €

1 Available 14 Days 10210006Not attached

41.84 €

1 Available 14 Days 1021000Retainer Washer NoneProvided

23.87 €

1 Available 14 Days 1021003Not attached

23.95 €

1 Available 14 Days 1021004Not attached

24.03 €

1 Available 14 Days 1021005Not attached

24.11 €

1 Available 14 Days 1021006Not attached

37.64 €

1 Available 14 Days 102100Retainer Washer NoneProvided

23.87 €

1 Available 14 Days 1021103Not attached

23.95 €

1 Available 14 Days 1021104Not attached

24.03 €

1 Available 14 Days 1021105Not attached

24.11 €

1 Available 14 Days 1021106Not attached

37.64 €

1 Available 14 Days 102110Retainer Washer NoneProvided

23.87 €

1 Available 14 Days 1021203Not attached

23.95 €

1 Available 14 Days 1021204Not attached

24.03 €

1 Available 14 Days 1021205Not attached

24.11 €

1 Available 14 Days 1021206Not attached

37.64 €

1 Available 14 Days 102120Retainer Washer NoneProvided

23.87 €

1 Available 14 Days 1021303Not attached

23.95 €

1 Available 14 Days 1021304Not attached

24.03 €

1 Available 14 Days 1021305Not attached

24.11 €

1 Available 14 Days 1021306Not attached

37.64 €

1 Available 14 Days 102130Retainer Washer NoneProvided

23.87 €

1 Available 14 Days 1021403Not attached

23.95 €

1 Available 14 Days 1021404Not attached

24.03 €

1 Available 14 Days 1021405Not attached

24.11 €

1 Available 14 Days 1021406Not attached

37.64 €

1 Available 14 Days 102140Retainer Washer NoneProvided

23.87 €

1 Available 14 Days 1021503Not attached

23.95 €

1 Available 14 Days 1021504Not attached

24.03 €

1 Available 14 Days 1021505Not attached

24.11 €

1 Available 14 Days 1021506Not attached

37.64 €

1 Available 14 Days 102150Retainer Washer NoneProvided

23.87 €

1 Available 14 Days 1021603Not attached

23.95 €

1 Available 14 Days 1021604Not attached

24.03 €

1 Available 14 Days 1021605Not attached

24.11 €

1 Available 14 Days 1021606Not attached

37.64 €

1 Available 14 Days 102160Retainer Washer NoneProvided

23.87 €

1 Available 14 Days 1021703Not attached

23.95 €

1 Available 14 Days 1021704Not attached

24.03 €

1 Available 14 Days 1021705Not attached

24.11 €

1 Available 14 Days 1021706Not attached

37.64 €

1 Available 14 Days 102170Retainer Washer NoneProvided

23.87 €

1 Available 14 Days 1021803Not attached

23.95 €

1 Available 14 Days 1021804Not attached

24.03 €

1 Available 14 Days 1021805Not attached

24.11 €

1 Available 14 Days 1021806Not attached

37.64 €

1 Available 14 Days 102180Retainer Washer NoneProvided

23.87 €

1 Available 14 Days 1021903Not attached

23.95 €

1 Available 14 Days 1021904Not attached

24.03 €

1 Available 14 Days 1021905Not attached

24.11 €

1 Available 14 Days 1021906Not attached

Loading...

Basic information

Type Wire Environmentally Friendly RoHS compliant (10 substances) Cleaning Method Precision Cleaning
Properties / applications Clean washing Material EN 1.4301 Equiv. Nylon Coating None
Main Body Applied Load Reference(kg) 9

Tech Support