·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | [M] Material | Tensile Strength | Cleaning Method | |||||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||||
SL-KEDSY | SL-KESSY | SL-KEGSY | EN 1.4401 Equiv. | 600 N/mm2 or more | Degreasing | General environment | Anti-rust packing | General environment |
SH-KEDSY | SH-KESSY | SH-KEGSY | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** | ||
SHD-KEDSY | SHD-KESSY | SHD-KEGSY | Electrolytic polishing + precision cleaning |
Part Number | — | L |
SL-KEDSY8 | — | 30 |
SHD-KEGSY10 | — | 40 |
L | Tolerance |
Up to 15 | 0 − 0.18 |
16 to 30 | 0 − 0.21 |
31 to 50 | 0 − 0.25 |
51 to 80 | 0 − 0.30 |
81 to 110 | 0 − 0.35 |
Part Number | L | H Tolerance | Tapped M (d) | For Mounting Screw | d1 | h | C | |||||
Type | Bh9 | 5 mm Increments | ||||||||||
SL-KEDSY SH-KEDSY SHD-KEDSY | SL-KESSY SH-KESSY SHD-KESSY | SL-KEGSY SH-KEGSY SHD-KEGSY | 8 | 0 − 0.036 | 15 to 80 | 7 | 0 − 0.090 | M4 (3.5) | M3 | 6 | 3.5 | 0.25 to 0.40 |
10 | 15 to 80 | 8 | M5 (4.3) | M4 | 7.5 | 4.5 | 0.40 to 0.60 | |||||
12 | 0 − 0.043 | 20 to 80 | ||||||||||
14 | 30 to 90 | 9 | M6 (5.3) | M5 | 9.5 | 5.5 | ||||||
15 | 30 to 90 | 10 | ||||||||||
16 | 40 to 100 | |||||||||||
18 | 40 to 110 | 11 | 0 − 0.110 |
Part Number | — | L (LC) |
SL-KEDSY8 | — | LC46 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: | Working Environment: | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a class 10** clean environment |
Working Environment: | Working Environment: | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape | Width (mm) | Overall Length (mm) | Cleaning Method | End Shape | Overall Length Change LC (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 10 Days | Parallel Keys (Straight) | 8 | 15 ~ 80 | Precision Cleaning | Both Sides Square | - | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 8 | - | Precision Cleaning | Both Sides Square | 15 ~ 80 | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 10 | 15 ~ 80 | Precision Cleaning | Both Sides Square | - | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 10 | - | Precision Cleaning | Both Sides Square | 15 ~ 80 | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 12 | 20 ~ 80 | Precision Cleaning | Both Sides Square | - | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 12 | - | Precision Cleaning | Both Sides Square | 20 ~ 80 | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 14 | 30 ~ 90 | Precision Cleaning | Both Sides Square | - | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 14 | - | Precision Cleaning | Both Sides Square | 30 ~ 90 | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 15 | 30 ~ 90 | Precision Cleaning | Both Sides Square | - | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 15 | - | Precision Cleaning | Both Sides Square | 30 ~ 90 | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 16 | 40 ~ 100 | Precision Cleaning | Both Sides Square | - | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 16 | - | Precision Cleaning | Both Sides Square | 40 ~ 100 | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 18 | 40 ~ 110 | Precision Cleaning | Both Sides Square | - | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 18 | - | Precision Cleaning | Both Sides Square | 40 ~ 110 | ||
- | 1 | 10 Days | Parallel Keys (Round at One End) | 8 | 15 ~ 80 | Precision Cleaning | One Side Square, One Side Round | - | ||
- | 1 | 10 Days | Parallel Keys (Round at One End) | 8 | - | Precision Cleaning | One Side Square, One Side Round | 15 ~ 80 | ||
- | 1 | 10 Days | Parallel Keys (Round at One End) | 10 | 15 ~ 80 | Precision Cleaning | One Side Square, One Side Round | - | ||
- | 1 | 10 Days | Parallel Keys (Round at One End) | 10 | - | Precision Cleaning | One Side Square, One Side Round | 15 ~ 80 | ||
- | 1 | 10 Days | Parallel Keys (Round at One End) | 12 | 20 ~ 80 | Precision Cleaning | One Side Square, One Side Round | - | ||
- | 1 | 10 Days | Parallel Keys (Round at One End) | 12 | - | Precision Cleaning | One Side Square, One Side Round | 20 ~ 80 | ||
- | 1 | 10 Days | Parallel Keys (Round at One End) | 14 | 30 ~ 90 | Precision Cleaning | One Side Square, One Side Round | - | ||
- | 1 | 10 Days | Parallel Keys (Round at One End) | 14 | - | Precision Cleaning | One Side Square, One Side Round | 30 ~ 90 | ||
- | 1 | 10 Days | Parallel Keys (Round at One End) | 15 | 30 ~ 90 | Precision Cleaning | One Side Square, One Side Round | - | ||
- | 1 | 10 Days | Parallel Keys (Round at One End) | 15 | - | Precision Cleaning | One Side Square, One Side Round | 30 ~ 90 | ||
- | 1 | 10 Days | Parallel Keys (Round at One End) | 16 | 40 ~ 100 | Precision Cleaning | One Side Square, One Side Round | - | ||
- | 1 | 10 Days | Parallel Keys (Round at One End) | 16 | - | Precision Cleaning | One Side Square, One Side Round | 40 ~ 100 | ||
- | 1 | 10 Days | Parallel Keys (Round at One End) | 18 | 40 ~ 110 | Precision Cleaning | One Side Square, One Side Round | - | ||
- | 1 | 10 Days | Parallel Keys (Round at One End) | 18 | - | Precision Cleaning | One Side Square, One Side Round | 40 ~ 110 | ||
- | 1 | 10 Days | Parallel Keys (Round at Both Ends) | 8 | 15 ~ 80 | Precision Cleaning | Both Sides Round | - | ||
- | 1 | 10 Days | Parallel Keys (Round at Both Ends) | 8 | - | Precision Cleaning | Both Sides Round | 15 ~ 80 | ||
- | 1 | 10 Days | Parallel Keys (Round at Both Ends) | 10 | 15 ~ 80 | Precision Cleaning | Both Sides Round | - | ||
- | 1 | 10 Days | Parallel Keys (Round at Both Ends) | 10 | - | Precision Cleaning | Both Sides Round | 15 ~ 80 | ||
- | 1 | 10 Days | Parallel Keys (Round at Both Ends) | 12 | 20 ~ 80 | Precision Cleaning | Both Sides Round | - | ||
- | 1 | 10 Days | Parallel Keys (Round at Both Ends) | 12 | - | Precision Cleaning | Both Sides Round | 20 ~ 80 | ||
- | 1 | 10 Days | Parallel Keys (Round at Both Ends) | 14 | 30 ~ 90 | Precision Cleaning | Both Sides Round | - | ||
- | 1 | 10 Days | Parallel Keys (Round at Both Ends) | 14 | - | Precision Cleaning | Both Sides Round | 30 ~ 90 | ||
- | 1 | 10 Days | Parallel Keys (Round at Both Ends) | 15 | 30 ~ 90 | Precision Cleaning | Both Sides Round | - | ||
- | 1 | 10 Days | Parallel Keys (Round at Both Ends) | 15 | - | Precision Cleaning | Both Sides Round | 30 ~ 90 | ||
- | 1 | 10 Days | Parallel Keys (Round at Both Ends) | 16 | 40 ~ 100 | Precision Cleaning | Both Sides Round | - | ||
- | 1 | 10 Days | Parallel Keys (Round at Both Ends) | 16 | - | Precision Cleaning | Both Sides Round | 40 ~ 100 | ||
- | 1 | 10 Days | Parallel Keys (Round at Both Ends) | 18 | 40 ~ 110 | Precision Cleaning | Both Sides Round | - | ||
- | 1 | 10 Days | Parallel Keys (Round at Both Ends) | 18 | - | Precision Cleaning | Both Sides Round | 40 ~ 110 | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 8 | 15 ~ 80 | Electrolytic polishing + precision cleaning | Both Sides Square | - | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 8 | - | Electrolytic polishing + precision cleaning | Both Sides Square | 15 ~ 80 | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 10 | 15 ~ 80 | Electrolytic polishing + precision cleaning | Both Sides Square | - | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 10 | - | Electrolytic polishing + precision cleaning | Both Sides Square | 15 ~ 80 | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 12 | 20 ~ 80 | Electrolytic polishing + precision cleaning | Both Sides Square | - | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 12 | - | Electrolytic polishing + precision cleaning | Both Sides Square | 20 ~ 80 | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 14 | 30 ~ 90 | Electrolytic polishing + precision cleaning | Both Sides Square | - | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 14 | - | Electrolytic polishing + precision cleaning | Both Sides Square | 30 ~ 90 | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 15 | 30 ~ 90 | Electrolytic polishing + precision cleaning | Both Sides Square | - | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 15 | - | Electrolytic polishing + precision cleaning | Both Sides Square | 30 ~ 90 | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 16 | 40 ~ 100 | Electrolytic polishing + precision cleaning | Both Sides Square | - | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 16 | - | Electrolytic polishing + precision cleaning | Both Sides Square | 40 ~ 100 | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 18 | 40 ~ 110 | Electrolytic polishing + precision cleaning | Both Sides Square | - | ||
- | 1 | 10 Days | Parallel Keys (Straight) | 18 | - | Electrolytic polishing + precision cleaning | Both Sides Square | 40 ~ 110 | ||
- | 1 | 10 Days | Parallel Keys (Round at One End) | 8 | 15 ~ 80 | Electrolytic polishing + precision cleaning | One Side Square, One Side Round | - | ||
- | 1 | 10 Days | Parallel Keys (Round at One End) | 8 | - | Electrolytic polishing + precision cleaning | One Side Square, One Side Round | 15 ~ 80 | ||
- | 1 | 10 Days | Parallel Keys (Round at One End) | 10 | 15 ~ 80 | Electrolytic polishing + precision cleaning | One Side Square, One Side Round | - | ||
- | 1 | 10 Days | Parallel Keys (Round at One End) | 10 | - | Electrolytic polishing + precision cleaning | One Side Square, One Side Round | 15 ~ 80 |
Loading...
Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Clean washing | Hole Drilling | Counterbored + Tapped |
---|---|---|---|---|---|
Material | EN 1.4401 Equiv. | Type | With Tapped Counterbore Hole |
Configure
Basic Attributes
Shape
Width(mm)
Overall Length(mm)
Cleaning Method
End Shape
Overall Length Change LC(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes