Cable Tie EA475C-150【100 Pieces Per Package】 (Part Numbers)

Cable Tie EA475C-150
【Product Specifications】
・Loop tensile strength-11kgf
・Material-Nylon 66
・Color…Red
・Length…150mm
・Width…3.6mm
・Max D.…39mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA475C-150

Part Number
EA475C-150
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.93 €

100 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Cable Tie EA475C-150, part number EA475C-150.
You can find the detail information about specifications and dimensions on part number EA475C-150.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support