Wood Installation Fittings for Wooden Deck (Part Numbers)

Wood Installation Fittings for Wooden Deck
  • Volume Discount
· It's easy to install with uniform spacing between the floorboards, which is necessary for drainage and ventilation.
· The pitch, at 4 mm, is an appropriate amount to prevent items from falling through and to avoid causing a tripping hazard.
· The mounting brackets helps create a comfortable wood deck space.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWDT-5350

Part Number
KWDT-5350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

47.04 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Type Metal fittings for DIY DIY Metal Fittings Types Hardware for Display Material Stainless Steel (SUS304)
Size(mm) 53.5 × 32 JAN Code 4535395000282 Number Contained In A Packet 50 pcs.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support