Switch cap (Part Numbers)

Switch cap
  • Volume Discount
[Specifications]
・Product type: Switch cap
・Colour: White
・Product size (height)(mm): 5.2
・Product size (width)(mm): 12, 15
・Product size (length)(mm): 12, 15
・Suitable for: MICON pushbutton
・Type (misc.): Flat-nosed
・RoHS-compliant: Yes

Pushbuttons and Signal Indicators

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2271.6004

Part Number
2271.6004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.33 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour White Product size (height)(mm) 5.2 Product size (width)(mm) 12
Product size (length)(mm) 12 Product type Switch cap RoHS-compliant Yes
Suitable for MICON pushbutton Type (manufacturer type) 2271.6004 Type (misc.) Flat-nosed

This page is Switch cap, part number 2271.6004.
You can find the detail information about specifications and dimensions on part number 2271.6004.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support